IESNA:LM-63-2002
[TEST]P947133
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13265
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1556.4 1948.7 2303.4 2578 2801.9 2928.6 2988.2 3009.4 3116.9 3347
3727 4207 4679.5 5056.7 5386.8 5688.1 5878.4 5927 5810 5513.5
4915 3880.4 3203.2 2682.8 2124.7 1494.8 982.6 688.8 537.5 464.2
421.1 354 299.9 104.1 50.7 8.2 0
1556.4 1962.4 2320.6 2599.9 2805.3 2944.3 3015.6 3035.4 3124.4 3331.9
3683.2 4153.6 4617.2 5007.4 5340.9 5642.2 5868.2 5949.6 5875 5623.7
5123.9 4168 3332.6 2798.5 2247.3 1629.7 1071.6 723.1 554.6 480.7
425.2 359.5 302.7 128.7 54.1 10.3 0
1556.4 1945.3 2296.6 2578.7 2798.5 2958 3046.4 3084 3153.9 3340.1
3639.4 4057 4502.1 4894.5 5211.5 5464.8 5702.5 5818.2 5788.7 5588.1
5186.2 4529.5 3610.6 2969.7 2422.6 1824.1 1218.1 809.4 598.5 497.1
438.9 382.1 327.3 249.9 127.4 15.1 0
1556.4 1945.3 2286.3 2567.7 2802.6 2982.7 3103.2 3166.2 3231.9 3375.7
3598.3 3922.1 4307 4676 4973.2 5217 5421.7 5587.4 5631.9 5566.2
5324.5 4876 4246 3500.4 2798.5 2174.7 1520.8 973.7 664.2 505.3
436.2 378.7 323.2 257.5 180.8 70.5 0
1556.4 1887.8 2218.5 2507.5 2755.4 2974.5 3149.1 3264.8 3338.8 3452.4
3637.3 3874.9 4182.3 4495.3 4776.7 5019.1 5216.3 5391.6 5516.2 5549.8
5483.3 5279.3 4883.5 4285.1 3585.9 2871.8 2139.8 1410.5 886 594.3
453.3 402.6 349.9 267 180.1 56.1 0
1556.4 1857.7 2156.2 2437.6 2697.8 2938.9 3158 3331.2 3449 3559.2
3697.6 3896.1 4126.2 4399.4 4674.7 4948.6 5181.4 5363.5 5501.1 5614.8
5703.1 5673.7 5549.8 5268.3 4782.2 4152.2 3342.2 2563 1723.5 1064.1
690.2 471.8 341.7 206.8 104.1 27.4 0
1556.4 1800.2 2059.7 2324.7 2582.1 2834.8 3078.6 3295.6 3475.7 3620.2
3766.7 3926.9 4102.9 4322 4573.3 4858.2 5151.2 5434 5684.6 5905.1
6105.8 6326.2 6425.5 6487.2 6473.5 6194.1 5660.7 4810.9 3686.6 2497.2
1441.4 748.4 382.1 220.5 107.5 37 0
1556.4 1756.3 1964.5 2191.8 2427.4 2649.9 2888.9 3121 3344.2 3541.4
3738.6 3921.5 4087.2 4265.9 4453.5 4654.8 4888.3 5152.6 5441.6 5748.3
6083.2 6563.8 6952.1 7189 7458.8 7653.9 7679.3 7417 6735 5631.2
4102.9 2647.9 1349.6 550.5 196.5 38.3 0
1556.4 1677.6 1824.1 1993.9 2180.2 2377.4 2578 2776.6 2973.1 3175.1
3386.7 3582.5 3795.5 4018 4249.4 4481.6 4739 5028 5347.8 5710
6133.1 6774.7 7411.5 7847.7 8404.4 9059.7 9760.9 10228.5 10128.6 9187.1
7248.6 4699.3 1993.3 608.7 191.7 39.7 0
1556.4 1663.9 1809.7 1965.9 2141.8 2328.1 2518.4 2708.1 2895.7 3086.1
3273.7 3468.2 3673.6 3896.1 4126.2 4365.2 4630.8 4924.6 5253.3 5627.8
6050.3 6729.5 7371.1 7843.6 8438.6 9152.8 9918.3 10405.9 10313.4 9312.4
7205.4 4406.3 1688.5 466.3 150.6 34.2 0
1556.4 1611.9 1687.2 1788.5 1911.1 2044.6 2179.5 2321.2 2467.8 2615.7
2764.9 2919 3074.4 3238.8 3415.4 3602.4 3807.8 4040.6 4321.3 4641.8
5032.1 5652.5 6122.9 6587.1 7153.4 7834.7 8474.2 8751.6 8461.9 7357.4
5431.3 3023.1 871.7 182.8 60.9 13.7 0
1556.4 1573.5 1616 1676.9 1761.1 1852.2 1951.5 2053.5 2156.9 2267.1
2374.7 2478 2584.9 2691 2803.3 2921.8 3046.4 3197.7 3373 3600.3
3929 4337.1 4615.1 4926 5297.8 5703.1 5979.8 5883.2 5399.8 4493.2
3244.9 1660.5 541.6 161.6 55.5 13 0
1556.4 1539.3 1545.4 1573.5 1619.4 1666.6 1728.9 1790.6 1851.5 1915.2
1970.7 2020.6 2062.4 2100.8 2127.5 2144.6 2161.7 2173.3 2192.5 2237
2343.8 2406.8 2418.5 2441.8 2478 2510.9 2421.2 2137 1731.7 1283.2
872.3 494.4 247.9 104.8 50.7 17.8 0
1556.4 1467.4 1414.7 1387.3 1384.5 1395.5 1414 1434.5 1448.9 1457.8
1457.1 1440 1413.3 1375.6 1325.6 1264.7 1191.4 1115.4 1045.6 980.5
913.4 853.9 803.9 762.8 727.2 690.9 645.7 584.8 500.5 387.6
282.1 207.5 143.8 92.4 52.7 15.1 0
1556.4 1401 1304.4 1262 1251.7 1260.6 1279.8 1300.3 1310.6 1307.8
1293.5 1268.1 1231.1 1185.3 1131.9 1077.1 1020.3 963.4 907.3 845.6
783.3 727.2 686.1 661.5 651.9 653.2 651.9 632.7 585.4 506.7
385.5 265.7 186.2 122.6 60.9 13.7 0
1556.4 1348.9 1232.5 1186.6 1188.7 1214.7 1243.5 1262 1263.3 1251
1227 1192.8 1152.4 1105.8 1056.5 1007.9 956.6 902.5 847 795.7
756.6 723.1 700.5 686.1 673.8 659.4 636.8 613.5 584.8 538.9
469 368.4 241.7 133.5 63.7 13.7 0
1556.4 1298.9 1179.1 1148.3 1167.5 1203.1 1231.1 1244.8 1239.4 1218.1
1185.3 1146.2 1101 1056.5 1009.3 963.4 931.9 894.3 847 809.4
784 750.5 697.7 656 628.6 601.9 574.5 547.1 522.5 499.9
473.2 430 352 269.8 158.2 38.3 0
1556.4 1270.9 1151 1133.9 1166.8 1201 1229.1 1237.3 1224.3 1190.7
1150.4 1104.5 1055.2 1011.3 973.7 952.5 927.1 901.1 875.8 819.6
769.6 729.9 690.2 653.2 614.9 581.3 548.5 518.3 486.8 450.6
414.9 382.8 335.5 289.6 202.7 78.7 0
1556.4 1246.9 1133.2 1131.2 1167.5 1200.3 1225 1227.7 1207.9 1171.6
1125.7 1075 1029.8 988.1 960 936 905.2 863.4 826.5 782
747.7 709.4 671.7 637.5 608.7 579.3 547.8 515.6 477.9 436.2
390.3 349.9 297.9 225.3 149.3 62.3 0
1556.4 1233.2 1124.3 1130.5 1170.2 1202.4 1224.3 1220.2 1194.9 1151.7
1098.3 1048.3 1005.9 973.7 958.6 922.3 866.2 801.1 775.1 753.2
714.2 684 658 619.7 590.9 568.3 538.9 504 462.2 416.3
366.3 344.4 296.5 193.8 141.1 86.3 0
1556.4 1230.5 1118.9 1131.2 1170.9 1203.8 1223.6 1218.1 1187.3 1138.7
1084.6 1035.3 993.5 973.7 950.4 904.5 822.4 768.3 754.6 727.9
693.6 656.7 621.7 595 578.6 564.2 537.5 504.6 464.9 419.1
370.4 382.8 305.4 204.1 155.4 57.5 0
1556.4 1230.5 1118.2 1133.2 1171.6 1204.4 1222.9 1220.2 1190.1 1139.4
1084.6 1034.6 992.9 974.4 948.4 901.8 816.2 769 758 727.2
691.6 651.2 622.4 586.8 582 564.2 536.8 504.6 467.7 418.4
371.8 377.3 262.3 210.9 153.4 55.5 0
